IESNA:LM-63-2002
[TEST]P940500
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21082
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1923.1 1911 1885.8 1863.9 1858.5 1860.6 1867.2 1879.3 1890.2 1893.5
1894.6 1911 1945 2000.9 2094 2225.5 2385.5 2578.4 2824.9 3118.6
3451.7 3859.4 4353.6 4915.7 5520.6 6170.4 6793.9 7084.3 6659.1 5145.8
2799.7 790.1 242.2 143.5 82.2 34 0
1923.1 1916.5 1890.2 1868.3 1862.8 1863.9 1870.5 1882.6 1892.4 1895.7
1897.9 1915.4 1948.3 2007.5 2098.4 2231 2393.2 2587.1 2840.3 3133.9
3478 3897.7 4411.6 4961.7 5577.5 6243.8 6854.1 7117.1 6592.2 5030.7
2669.3 740.8 234.5 131.5 76.7 30.7 0
1923.1 1914.3 1889.1 1866.1 1856.3 1857.4 1860.6 1867.2 1871.6 1876
1882.6 1901.2 1936.3 1992.1 2084.2 2205.8 2361.4 2545.5 2783.3 3073.7
3436.4 3890 4422.6 5014.3 5628 6278.8 6893.6 7213.6 6824.5 5434
3226 1190 317.8 157.8 93.1 36.2 0
1923.1 1910 1885.8 1860.6 1847.5 1844.2 1846.4 1847.5 1847.5 1855.2
1866.1 1886.9 1922 1976.8 2055.7 2171.8 2326.4 2514.8 2752.6 3041.9
3434.2 3903.2 4501.5 5175.4 5865.7 6542.9 7175.2 7532.4 7335.2 6307.3
4330.5 2095.1 631.2 230.1 111.8 35.1 0
1923.1 1910 1886.9 1860.6 1844.2 1840.9 1843.1 1843.1 1843.1 1851.9
1871.6 1890.2 1919.8 1966.9 2038.2 2145.5 2301.1 2495.1 2734 3038.6
3440.8 3976.6 4668 5486.6 6328.2 7082.1 7690.2 8075.9 8122 7596
6057.5 3643.5 1547.2 394.5 132.6 30.7 0
1923.1 1906.7 1883.7 1857.4 1839.8 1836.5 1839.8 1844.2 1844.2 1853
1873.8 1889.1 1912.1 1962.6 2038.2 2145.5 2296.8 2495.1 2738.4 3059.4
3479.1 4055.5 4829.1 5772.6 6730.3 7562 8171.3 8624.9 8903.3 8725.7
7563.1 5310.2 2543.3 798.8 169.8 39.4 0
1923.1 1910 1885.8 1858.5 1840.9 1836.5 1838.7 1843.1 1843.1 1851.9
1871.6 1892.4 1922 1970.2 2044.7 2154.3 2307.7 2500.6 2741.7 3046.3
3448.4 3985.4 4680.1 5486.6 6319.4 7089.7 7725.3 8168 8227.2 7648.6
6196.7 3783.7 1487 383.5 110.7 29.6 0
1923.1 1912.1 1889.1 1861.7 1844.2 1839.8 1843.1 1846.4 1849.7 1858.5
1872.7 1895.7 1933 1988.8 2068.8 2179.5 2336.2 2526.9 2764.7 3062.7
3457.2 3954.7 4556.3 5212.6 5884.4 6562.7 7205.9 7566.4 7319.8 6356.6
4454.4 2141.2 638.8 240 114 35.1 0
1923.1 1915.4 1891.3 1865 1850.8 1848.6 1853 1861.7 1869.4 1877.1
1886.9 1906.7 1945 2005.3 2095.1 2219 2373.5 2560.8 2795.3 3079.2
3438.6 3884.6 4407.2 4978.2 5574.3 6218.6 6851.9 7170.8 6835.5 5684.9
3592 1411.4 404.3 192.9 103 41.6 0
1923.1 1917.6 1892.4 1866.1 1854.1 1853 1860.6 1876 1889.1 1896.8
1904.5 1924.2 1960.4 2021.7 2116 2248.6 2410.7 2606.9 2847.9 3139.4
3476.9 3896.6 4379.9 4922.3 5498.6 6137.5 6745.7 6984.5 6533.1 5071.3
2778.9 837.2 255.3 129.3 69 27.4 0
1923.1 1916.5 1892.4 1866.1 1854.1 1854.1 1861.7 1876 1890.2 1896.8
1903.4 1919.8 1957.1 2015.1 2108.3 2237.6 2398.7 2603.6 2845.8 3121.9
3453.9 3856.1 4337.1 4882.8 5432.9 6071.7 6693.1 6986.7 6605.4 5223.6
2959.7 930.3 269.6 140.3 72.3 25.2 0
